??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
50 mm
Part No.
130842
Description
FC-SXR-50M
Weight
3.2 kg
A
57.2 mm
B
155.7 mm
C
58.1 mm
D
130.3 mm
E
11.90 mm
F
M12 mm
G
46.20 mm
H
23.4 mm
K
107.95/107.90 mm
L
69.9 mm
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.